2026 AI & Digitalization in Facilities Management Report for Manufacturing
The tech, trends and tools improving uptime, optimizing energy performance and building more intelligent facilities
Download reportDiscover the latest strategies used by leading manufacturing leaders and facility managers
Johnson Controls analyzed responses from manufacturing-sector business leaders and facility managers (FMs) who participated in the 2026 AI & Digitalization in Facilities Management survey. The findings show a sector building on a strong digital foundation while expanding AI to support more proactive, data-driven facilities management across factories, warehouses, offices and R&D sites.
Download the report to learn how manufacturers are strategically investing in AI while addressing the budget, integration and workforce challenges that can slow adoption.
Key takeaways from the 2026 AI & Digitalization Report for Manufacturing
54% of manufacturing leader respondents who say they’re using AI are using it to enable workflow automation — the top current use case.
72% of manufacturing business leaders plan to implement AI to improve workplace operations, utilization and maintenance in the next year.
55% of manufacturing FMs planning technology investments cite AI-driven predictive maintenance tools as a planned deployment.
86% of manufacturing FMs planning workplace technology deployments intend to implement tools for tracking, controlling or optimizing energy use.

















.jpg?la=en&h=320&w=720&hash=244C75B74F0F77521D56164450973BCD)














.jpg?la=en&h=310&w=720&hash=8D9823F26AA80B2B75C3E4B2E61770DC)


.jpg?la=en&h=320&w=719&hash=13CA7E4AA3E453809B6726B561F2F4DD)
.jpg?la=en&h=306&w=720&hash=F21A7CD3C49EFBF4D41F00691D09AEAC)

.png?la=en&h=320&w=720&hash=18CFCCD916C92D922F600511FABD775D)




