Unified, AI-ready building data for smarter, faster, and fully connected buildings.

The OpenBlue Data Platform is the digital foundation beneath every connected building. It unifies and normalizes building data from any system making it instantly usable for AI, analytics, and custom applications across your entire portfolio.

What is the OpenBlue Data Platform?

The OpenBlue Data Platform is a building data platform that connects, standardizes, and delivers real-time data from building systems through a single, developer-friendly interface. It replaces fragmented building systems and protocols with:

  • Clean, normalized data across all assets and sites
  • Real-time telemetry streams for automation and insights
  • API-first access to power applications, analytics, and AI

OpenBlue turns complex building data into a usable, scalable foundation for building management applications.

OB Platform Image 3

The Problem: Data-Rich, Insight-Poor Buildings

Modern buildings generate massive amounts of data but most organizations struggle to use it effectively. Common challenges include:

  • Fragmented systems (BACnet, Modbus, MQTT, OPC UA, and more)
  • Data locked in BMS and legacy infrastructure
  • Long onboarding and integration timelines
  • Inconsistent schemas and poor data quality

The result: valuable data exists but it’s inaccessible, unusable, and slow to deliver value.

The Solution: One Platform for All Your Building Data

The OpenBlue Data Platform removes integration complexity and gives customers direct access to their data. It does this by combining:

icon
OpenBlue Data Model (Brick-aligned)

The platform uses an industry-standard semantic model for buildings, delivers a consistent structure across all systems and locations, and is optimized for AI, analytics, and digital twins.

icon
GraphQL APIs

Query exactly the data you need with a single endpoint for assets, telemetry, and metadata, and it's developer-friendly and compatible with any tech stack.

icon
Real-Time Telemetry Subscriptions

Event-driven data delivery (no polling required), stream updates instantly to applications and workflows, and is built for automation, alerts, and AI agents.

How it works

Icon
Deploy

Preconfigured OpenBlue Bridge hardware ships directly to your site

Icon
Connect

Secure, zero-trust connection activates quickly

Icon
Onboard

Assets and data points are automatically discovered and mapped

Icon
Build

Start using APIs and data streams to power applications and analytics

What You Can Build with OpenBlue Data Platform

icon
AI Agents & Copilots

Context-aware AI that understands building systems and acts on real-world conditions.

icon
Proactive Insights

Detect anomalies, predict failures, and automate responses with real-time data streams.

icon
Custom Applications

Build tenant experience, sustainability, occupancy, and workplace apps on a unified API.

icon
Advanced Analytics

Feed tools like Power BI, Tableau, Snowflake, or your own data science stack.

Key Benefits of the OpenBlue Data Platform

OB Platform Image 4

The OpenBlue Data Platform simplifies how organizations access and use building data, delivering a unified, trusted view across entire portfolios while dramatically reducing time to value from months to days through automated onboarding. It provides AI-ready, semantically rich data that supports advanced analytics and modern applications.

  • Lower total cost by eliminating custom integrations and reducing operational overhead
  • Flexibility and control to use preferred tools, partners, and applications
  • Scalable innovation to quickly build and deploy new capabilities across sites
  • New revenue opportunities by turning building data into services

Why the OpenBlue Data Platform Is Different

Traditional approaches require:

•  Custom integrations for every system

•  Manual data mapping and cleanup

•  Complex, time-consuming deployments

•  Isolated, siloed data

OpenBlue delivers:

•  One platform, one data model, one API

•  Standardized, ready-to-use data

•  Fast, automated onboarding

•  Immediate access to insights and innovation

Built for Developers, Data Teams, and Building Leaders

The OpenBlue Data Platform supports the full spectrum of teams working with building data. Developers can quickly build applications through a flexible, API-first foundation, while data teams can scale analytics and AI using clean, real-time data. At the same time, facilities leaders gain the insights needed to optimize performance and make faster, more informed decisions bringing everyone together on one unified platform.

Faster Onboarding, Faster Time to Value

The OpenBlue Data Platform accelerates onboarding with automated discovery and data modeling, reducing setup from months to days. This means teams can start accessing clean, usable data almost immediately. OpenBlue ROBOT (Rapid Onboarding Tool) automates the creation of a digital model of your building:

icon

Discovers devices across multiple protocols

icon

Classifies data to brick schema based model

icon

Relates assets, points, and spaces into a connected data graph

icon

Anchors everything into a unified data model

Start Building With Your Data

Unlock the full value of your building data with a platform designed for speed, scale, and innovation. The OpenBlue Data Platform gives you the foundation to move faster—from onboarding to insight to impact. Get started today and turn your building data into smarter decisions, better experiences, and new opportunities.

Developer portal

Frequently Asked Questions

  • What is OpenBlue Data Platform?

    The OpenBlue Data Platform is a building data platform that connects, standardizes, and delivers data from multiple building systems through APIs and real-time streams, making it easy to power analytics, AI, and applications.

  • How does OpenBlue Data Platform work?

    The OpenBlue Data Platform works by collecting data from building systems, normalizing it to a standard model, and exposing it through APIs and near-real-time telemetry so teams can access their building data and calculate insights without managing integrations.

  • What problem does OpenBlue Data Platform solve?

    OpenBlue Data Platform solves fragmented building data by unifying information from different systems and protocols into a single, consistent, and usable data layer.

  • Is OpenBlue Data Platform AI-ready?

    Yes. OpenBlue Data Platform uses a semantically rich, standardized data model that provides context to building data, making it ready for AI, machine learning, and advanced analytics.

  • How fast is onboarding with OpenBlue?

    OpenBlue reduces onboarding time from weeks to days by automating discovery, classification, and data modeling using AI-assisted tools.

  • What building systems and protocols are supported?

    OpenBlue supports industry-standard protocols such as BACnet, Modbus, MQTT, and OPC UA, as well as integrations across HVAC, lighting, metering, and other building systems.

  • Can I use my existing analytics and tools?

    Yes. OpenBlue is designed to be open and interoperable, allowing you to connect tools like Power BI, Tableau, Snowflake, or custom applications without vendor lock-in.

  • What can I build with OpenBlue Data Platform?

    You can build AI agents, real-time monitoring solutions, predictive maintenance systems, tenant experience apps, and advanced analytics using unified building data.

  • Is OpenBlue Data Platform secure?

    Yes. OpenBlue Data Platform uses zero-trust architecture and secure connectivity to ensure data is protected across edge devices and cloud systems.

  • Who should use OpenBlue Data Platform?

    OpenBlue Data Platform is built for developers, data teams, and building operators who want to access, analyze, and act on building data more quickly and effectively.