Securing the world’s critical infrastructure
OpenBlue Airwall protects your most critical assets by making them invisible to threats—without compromising secure access from anywhere. With true micro segmentation, it locks down every endpoint across your network, isolates issues instantly, and accelerates containment and recovery.
The result? Resilient, zero-trust security that’s built to move as fast as your business.
![]()
Connected
Connect anything, anywhere with end-to-end encryption and multi-factor authentication (MFA).
![]()
Invisible
Make critical assets and infrastructure impervious to threats.
![]()
Agile
Because identity is not tied to location, when an asset moves, policy follows.
![]()
Manageable
Remove complexity by simplifying creation and enforcement of policies.
Closing the operational technology (OT) security gap
At the heart of cyberattacks, network insecurity and specifically TCP/IP are central to virtually every cybercrime. Why? The traditional air gap disappears when sensors and devices are connected using TCP/IP on hybrid networks. This is where OpenBlue Airwall comes in. Using a transformative technology that protects any type of connected device from cyberattacks, OpenBlue Airwall protects critical infrastructure with the industry's only identity-based, zero trust platform.
OpenBlue Airwall enables
Protect critical infrastructure from discovery & attack.
Manage employees, vendors, third parties.
Secure data transport from critical infrastructure to cloud and back.
OpenBlue Airwall benefits
- A complete zero trust portfolio.
- Securely connect anything, anywhere over any network.
- Private overlay networks on top of existing infrastructure, no need to rip and replace.
- Easy to manage identity-driven policies.
- Micro-segmentation with end-to-end encryption.
- Reduces attack surface by 95% while reducing cost and complexity by 50-80%.
How does it work?
- Creates private overlay networks based on encrypted tunnels and trusted cryptographic identities to secure network traffic.
- OpenBlue Airwall provides total control over communications.
- Single pane of glass management console provides simple, scalable, and extensible policy management between things.
- Based on Host Identity Protocol (HIP), an open IETF standard developed to fix the lack of mobility and security flaws of TCP/IP.
Find the right solution for you
OpenBlue Airwall runs everywhere

Why OpenBlue Airwall?
OpenBlue Airwall works with any network infrastructure
Built on a secure foundation
Solution components
Set invisibility policies
Connect unrouteable ‘critical assets’
Make every ‘critical asset’ invisible
Make perimeters invisible
Make servers invisible
What Are the Key Benefits of Network Visibility?
Secure Remote Access Made Simple
Why is Micro-Segmentation essential for modern networks?
Critical Infrastructure
OpenBlue Airwall provides secure, zero-trust remote management for critical infrastructure, isolating SCADA from IT networks and simplifying site onboarding while reducing cost and complexity.
Penn State
Penn State University used OpenBlue Airwall to secure and segment building control systems across 640+ buildings, reducing its attack surface by 90% and deploying 10× faster without extra infrastructure or headcount.
Cruise line
One of the world’s largest cruise lines used OpenBlue Airwall to secure its fleet’s critical maritime systems—reducing cyber risk by 90%, improving efficiency, and enabling secure vendor access without downtime or costly upgrades.
Healthcare Networks
A leading healthcare provider reduced cyber risk and enabled secure remote access across its hospital network—without disrupting patient care.
Regional Electric Cooperative
A regional electric cooperative protected 43+ substations and 2,100 miles of transmission lines with zero-trust security—at a fraction of traditional costs.
Nozomi Guardian
OpenBlue Airwall and Nozomi Guardian unite AI-powered visibility with zero-trust protection to secure critical IoT/OT infrastructure against advanced cyber threats.

















.jpg?la=en&h=320&w=720&hash=244C75B74F0F77521D56164450973BCD)














.jpg?la=en&h=310&w=720&hash=8D9823F26AA80B2B75C3E4B2E61770DC)


.jpg?la=en&h=320&w=719&hash=13CA7E4AA3E453809B6726B561F2F4DD)
.jpg?la=en&h=306&w=720&hash=F21A7CD3C49EFBF4D41F00691D09AEAC)

.png?la=en&h=320&w=720&hash=18CFCCD916C92D922F600511FABD775D)