2026 AI & Digitalization in Facilities Management Report for Government
The tech, tactics and trends shaping government agency operations and workplaces
Download reportLearn from government leaders and facility managers about their workplaces, energy performance, cybersecurity and AI
In collaboration with an independent market research firm, Johnson Controls conducted an online survey of U.S. facility managers and government leaders in facilities, finance, HR, IT and real estate. All respondents work for organizations that have 200 or more employees.
Download the report to uncover what today’s government agencies are doing to make their facilities and public spaces work smarter for people and the planet.
Key takeaways from the 2026 AI & Digitalization Report for Government
57% of government leaders use AI today, and 51% plan to adopt AI-powered solutions next year. However, budget constraints remain the top barrier.
27% of government leaders rank physical and digital security as their top workplace challenge, shaping AI investments in safety, security and access control.
Among government leaders using workplace management solutions, 65% have implemented workplace analytics, up from 38% in 2024.
37% of government leaders plan to invest in AI-driven predictive maintenance, making it the top technology priority for the year ahead.

















.jpg?la=en&h=320&w=720&hash=244C75B74F0F77521D56164450973BCD)














.jpg?la=en&h=310&w=720&hash=8D9823F26AA80B2B75C3E4B2E61770DC)


.jpg?la=en&h=320&w=719&hash=13CA7E4AA3E453809B6726B561F2F4DD)
.jpg?la=en&h=306&w=720&hash=F21A7CD3C49EFBF4D41F00691D09AEAC)

.png?la=en&h=320&w=720&hash=18CFCCD916C92D922F600511FABD775D)




