Introducing OpenBlue Intelligence: Turning building data into intelligent action
Highlights:
- OpenBlue Intelligence connects harmonized building data with AI-powered applications, automation and autonomous optimization
- A new conversational AI agent, OBI, gives teams easier access to building insights, diagnostics and recommendations through natural-language queries
- AI insights, automation and optimization can help save time and operational costs, reduce energy consumption and emissions, and ensure precision and uptime in mission-critical environments
Buildings and real estate portfolios generate enormous amounts of data, yet most facilities teams struggle to turn that information into actionable decisions. Data is often siloed, inconsistent and inaccessible, which causes delays in maintenance, creates knowledge gaps and prevents buildings from adapting in real time. When data isn't actionable, the wasted time, energy and costs add up.
OpenBlue Intelligence helps turn fragmented building data into connected intelligence teams can use to act faster.
OpenBlue Intelligence is the AI layer that allows organizations to unlock greater value from their building data through applications, intelligent automation and autonomous building performance. Built on an open, unified data platform, OpenBlue Intelligence harmonizes building data and uses AI agents to optimize systems and automate time-consuming tasks, enabling continuous, efficient and sustainable operations.
AI starts with an AI-ready data foundation
Advanced AI capabilities depend on connected, reliable and accessible data.
OpenBlue Intelligence is built on an open, unified data platform that harmonizes and normalizes building data into a single, AI-ready foundation. Data from building systems across a portfolio can be brought together using standardized data models, real-time access and developer-ready APIs.
That foundation, combined with deep building domain expertise from Johnson Controls, can power advanced analytics, AI agents, automated workflows, autonomous controls and custom applications. It also helps reduce integration complexity and provides a scalable platform for intelligent decision-making across the portfolio.
From insights to outcomes
AI can help facilities and operations teams analyze building data, uncover trends and anomalies, identify faults and recommend actions. Agentic and autonomous capabilities take that intelligence further by making it easier to access, helping automate workflows and enabling building systems to continuously optimize performance.
Across OpenBlue Intelligence, that progression can take several forms:
Surface faults, trends, anomalies and energy-saving opportunities
Provide diagnostics and actionable recommendations
Allow users to ask natural-language questions and receive contextual answers
Use AI agents to automate workflows and time-consuming tasks
Continuously adjust building operations based on real-time building conditions and demand
Together, these capabilities help organizations save time and operational costs, reduce energy consumption and emissions, and ensure precision and uptime in mission-critical environments. OpenBlue Intelligence helps accelerate progress toward those outcomes by incorporating conversational AI that makes relevant building insights easier to access and act on.
One intelligence layer, multiple paths to better performance
OpenBlue Intelligence brings together AI-powered applications, intelligent automation and autonomous building performance across a range of OpenBlue solutions and capabilities.
Harmonized, AI-ready, developer-friendly data: Unify and normalize building data to support analytics, agentic experiences and custom applications across a portfolio.
Airside optimization: Continuously optimize building performance with AI-driven control to reduce energy use, improve comfort and enhance operations.
Waterside optimization: Use automated, real-time operating decisions to improve central plant efficiency, reliability and sustainability.
Fault detection and diagnostics (FDD): Continuously monitor equipment performance, identify current and emerging issues, prioritize them based on impact and receive actionable recommendations.
Energy conservation measures: Analyze energy data across sources including utility bills and submeters to identify savings opportunities, potential regulatory penalties and actions to reduce energy use and carbon emissions.
Conversational AI: Ask natural-language questions and instantly receive energy performance insights, fault diagnostics and conservation recommendations without navigating multiple applications and dashboards.
Ask your building anything
Real estate and facilities teams often have to navigate multiple systems and reports to find the building performance information they’re looking for. OBI, the new OpenBlue conversational AI agent, provides a single, intelligent interface to access actionable insights from energy, fault and utilization data.
Users can ask questions in natural language, such as “What is the monthly electricity consumption for the last year?” or “What are the highest priority faults in the last month?”, follow guided prompts, revisit past conversations and provide feedback to improve the experience over time. The result is faster decision-making, improved productivity and a more intuitive way to interact with buildings.
Ask your building anything with OpenBlue conversational AI
Moving from reactive operations to predictive control
OpenBlue Energy & Comfort Intelligence (ECI), powered by Nantum AI, extends these capabilities from analyzing and recommending to continuously optimizing building operations.
ECI uses real-time building data and advanced AI to continuously optimize HVAC and airside systems. Inputs including HVAC data, occupancy and zone conditions, and equipment performance metrics inform AI-driven decisions such as optimal start and stop times, ramp-down periods and static pressure resets. These optimizations can improve energy efficiency while maintaining balanced airflow and indoor environmental conditions.
ECI is designed for digitally enabled buildings with existing BMS and connected systems and can scale across sites and portfolios. It extends existing investments through native integration within the OpenBlue ecosystem rather than requiring standalone tools.
Turning intelligence into measurable building outcomes
These technologies may address different operational challenges, but together they ultimately support the three primary outcomes at the heart of OpenBlue Intelligence.
Save time and operational costs
AI-powered FDD can help teams detect and prioritize faults faster, while predictive insights can identify equipment issues before they occur. AI recommendations and automation can also support more efficient load distribution, setpoints and runtime management.
Reduce energy consumption and emissions
Automated setpoint optimization and intelligent runtime management can reduce energy waste, while AI-powered energy conservation measures can identify opportunities based on utilization, equipment performance and peak demand. Airside and central utility plant optimization can further improve efficiency through real-time operating decisions.
Ensure precision and uptime in mission-critical environments
FDD and condition-based monitoring can help predict equipment failures before they occur, while real-time monitoring and autonomous adjustments can help maintain precise environmental conditions and eliminate drift.
From connected buildings to autonomous performance
The next step for building AI is not another dashboard. It is intelligence that helps teams act faster, automate smarter and continuously improve performance. With OpenBlue Intelligence, organizations can advance from simply connected buildings to buildings that can learn, adapt and perform with greater autonomy.
Turn building data into actionable insights with OpenBlue Intelligence
Frequently asked questions
-
What is OpenBlue Intelligence?OpenBlue Intelligence is the AI layer that enables organizations to unlock greater value from building data through AI-powered applications, intelligent automation and autonomous building performance. It is built on an open, unified data platform and powers AI capabilities and outcomes across the OpenBlue portfolio.
-
What is the OpenBlue conversational AI agent?OBI, the OpenBlue conversational AI agent, gives users direct access to building insights, diagnostics and recommendations from energy, fault and utilization data. Users can ask natural-language questions and instantly retrieve the information they need.
-
How does OpenBlue Intelligence use agentic AI?OpenBlue Intelligence uses AI agents to help automate workflows and time-consuming tasks, identify energy-saving opportunities and provide recommendations, while the conversational agent OBI gives operators natural-language access to building intelligence.
-
How does OpenBlue Intelligence support autonomous building performance?OpenBlue Intelligence includes AI-driven optimization capabilities that can make real-time operating decisions based on factors such as equipment performance, occupancy and demand. These capabilities include airside and waterside optimization to improve efficiency, comfort, reliability and sustainability.
-
What outcomes can OpenBlue Intelligence help organizations achieve?OpenBlue Intelligence is designed around three primary outcomes: saving time and operational costs, reducing energy use and emissions, and ensuring precision and uptime in mission-critical environments.

















.jpg?la=en&h=320&w=720&hash=244C75B74F0F77521D56164450973BCD)














.jpg?la=en&h=310&w=720&hash=8D9823F26AA80B2B75C3E4B2E61770DC)


.jpg?la=en&h=320&w=719&hash=13CA7E4AA3E453809B6726B561F2F4DD)
.jpg?la=en&h=306&w=720&hash=F21A7CD3C49EFBF4D41F00691D09AEAC)

.png?la=en&h=320&w=720&hash=18CFCCD916C92D922F600511FABD775D)