- OpenBlue
- OpenBlue Airwall
- OpenBlue Airwall Microsegmentation
OpenBlue Airwall Microsegmentation
Zero Trust, identity based network security
What is microsegmentation?
Microsegmentation isolates workloads, reduces lateral movement, and strengthens compliance. Airwall (built on HIP) makes granular, identity based policies simple across cloud, WAN, and remote sites.
Why does it matter?
Microsegmentation enhances security by:
- Limiting lateral threat movement.
- Enforcing identity-based policies.
- Supporting Zero Trust architectures
Challenges of Microsegmentation
Deploying microsegmentation for zero trust security can be difficult due to high costs, complex policies, and legacy system integration. Traditional tools like VLANs and firewalls lack the granular control modern networks require:
Cost and complexity of deployment
Integration with existing systems
Limitations of traditional tools (VLANs, firewalls)
How Airwall makes it simple?
See how Airwall simplifies microsegmentation across any network.
Features
Cryptographic host identities; secure overlay; cloaking
Centralized orchestration of policies, endpoints, groups
Cloud, remote sites, WAN; overlay tunnels; mobility
Per device/workload; least privilege
OpenBlue Airwall Microsegmentation FAQs
-
How is microsegmentation different from VLANs?
VLANs are coarse grained; microsegmentation applies fine grained, workload level policies aligned with identity and application context
-
Does Airwall work across clouds and remote sites?
Yes Airwall builds a secure overlay with HIP and manages policies via Conductor across any IP infrastructure (cloud/WAN/remote).
-
Is HIP a recognized standard?
Yes—Host Identity Protocol (HIP) is an IETF standard track protocol enabling cryptographic host identities and secure overlays.
-
Can microsegmentation help with PCI DSS scope?
Yes micro segmentation can reduce CDE scope and streamline assessments under modern PCI DSS guidance.

















.jpg?la=en&h=320&w=720&hash=244C75B74F0F77521D56164450973BCD)














.jpg?la=en&h=310&w=720&hash=8D9823F26AA80B2B75C3E4B2E61770DC)


.jpg?la=en&h=320&w=719&hash=13CA7E4AA3E453809B6726B561F2F4DD)
.jpg?la=en&h=306&w=720&hash=F21A7CD3C49EFBF4D41F00691D09AEAC)

.png?la=en&h=320&w=720&hash=18CFCCD916C92D922F600511FABD775D)